Lighting management Radio/ZigBee® control units and false ceiling controllers573837
- Number of modules2 modules
- Pack1
Product Features
- Arteor Wireless wall controls
- Black Lighting control ON / OFF
- 2 way
Main Features
- Radio/ZigBee® 2.4 GHz, signal range 100 m
- Operation:
- in association with Radio/ZigBee® products - with BUS/SCS installation using BUS/SCS interface - Radio ZigBee®
- Cat.No 0488 32
- To be fitted with Arteor plates (Arteor cover plate selection)
- Powered by 3V CR 2032 lithium batteries, supplied
- Supplied with support, directly mounted on the wall without flush-mounting box
- Allows 2 Radio/ZigBee® products to be controlled (e.g. 1 controller and a 240 VA control unit)